Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

SystemVue Software

Release Date Version Version Description
2019-01-09 2018 Update 1.0 SystemVue 2018 Update 1.0 includes an enhanced 5G NR Baseband Verification Library, updated phased array analysis, miscellaneous platform enhancements, and new automotive RADAR features and examples.

Note: New licenses (>=2018.04) are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. For other licensing tasks, see How to Obtain a License.

How to Download

How to Install

Licensing

Supporting Documentation

Add-On Software / Utilities

2018-05-11 2018 Supports world’s first 3GPP compliant 5G NR library, including OTA test capabilities. A comprehensive keyword workspace search function and a key examples explorer. New examples for Automotive RADAR including MIMO, RF and environment impairments.

Note: New licenses (>=2017.01) are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. For other licensing tasks, see how to Obtain a License.

How to Download

How to Install

Licensing

Supporting Documentation

Add-On Software / Utilities

2017-08-22 2017 SystemVue 2017 enables unique Phased Array RF-baseband architecture and hybrid beamforming algorithmic design for 5G and radars. Includes 3GPP compliant channel models and signals for 5G verification.

Note: New licenses (>=2017.01) are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. For other licensing tasks, see how to Obtain a License.

How to Download

How to Install

Licensing

Supporting Documentation

Hotfixes / Software Patches

Add-On Software / Utilities

2016-09-16 2016.08 SystemVue 2016.08 is a major release, enabling phased array beamforming in both Spectrasys and Dataflow. It also adds dynamic plots, updates to many add-on libraries (5G, LTE-A, Radar, WLAN, IBIS AMI), and HIL support for Xilinx Virtex7.

Note: New licenses (>=2016.05) are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. For other licensing tasks, see how to Obtain a License.

How to Download

How to Install

Licensing

Supporting Documentation

Hotfixes / Software Patches

Add-On Software / Utilities

2015-04-30 2015.01 SystemVue 2015.01 is a major update, integrating “MATLAB Script”, 3D plots, FPGA interface to Keysight M9703A, and a new 5G library. Other updates include Visual C++ 2012, SystemC, Spectrasys, and most add-on libraries. (final release on 32-bit OS)

Note: New licenses (v3.2) are required for this release. If you are a supported customer, login to the Keysight Software Manager to obtain your updated licenses before installation. For other licensing tasks, see how to Obtain a License.

How to Download

How to Install

Licensing

Supporting Documentation

Hotfixes / Software Patches

Add-On Software / Utilities

2014-02-24 2013.08 SP1 SystemVue 2013.08 SP1 is a maintenance release that replaces 2013.08. It adds remote SystemVue Engine support for most libraries; updates FCE model and ADS VTB support; and updates libraries. (also: final release on Win XP)

Note: SystemVue 2013.08 Service Pack 1 (SP1) does not require new licenses unless you are upgrading from a 2013.01 or earlier release. If you need to upgrade your license, see "How to Obtain a License".

2013-09-19 2013.08 SystemVue 2013.08 introduces a new W1902 Digital Modem library, distributed simulation capability on Linux server farms, as well as important improvements to DPD, Radar, Satellite Navigation, and WLAN libraries.

Note: SystemVue 2013.08 does not require new licenses unless you are upgrading from a 2013.01 or earlier release. If you need to upgrade your license, see "How to Obtain a License".

2013-01-31 2013.01 SystemVue 2013.01 introduces a new W1919 GNSS satellite navigation library, FPGA Hardware-in-the-Loop (HIL) capability, over 40 modulation formats, new Keysight instruments, and extensions to Radar, DPD, LTE-Advanced, 3G, and other libraries.

Note: SystemVue 2013.01 does not require new licenses unless you are upgrading from a 2011.10 or earlier release. If you need to upgrade your license, see "How to Obtain a License".

2012-06-07 2012.06 SystemVue 2012.06 builds upon earlier releases.

NEW LICENSES REQUIRED

New licenses are required for this release. Login to the Keysight Software Manager to obtain your updated licenses before installation.

2011-11-11 2011.10 SystemVue 2011.10 builds upon earlier releases.

Note: SystemVue 2011 (version 2.9) licenses will work with this update and no new licenses are required unless your license version is 2.8 or earlier.

2011-07-11 2011.03 SP1 SystemVue 2011.03 SP1 is a standalone installation. If you previously installed SystemVue 2011.03, it is recommended that you uninstall it first and then install this SP1 release. SystemVue 2011.03 SP1 uses the same version license as SystemVue 2011.
2011-04-22 2011.03 SystemVue 2011.03 builds on previous versions of SystemVue. NOTE: SystemVue 2011.03 requires a new license (2.9 version)
2010-10-15 2010.07 SP1 This service pack is applicable to the 2010.07 release. Please make sure you have this version of SystemVue installed before installing this Service Pack.