Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-12-01 v2.9.5 A self-extracting archive which contains firmware version 2.9.5 for the 81133A and 81134A Pulse Pattern Generator.
Release Date Version
2011-12-01 v2.9.5
Version Description
A self-extracting archive which contains firmware version 2.9.5 for the 81133A and 81134A Pulse Pattern Generator.

How to Download

  • Download and save the zip file

How to Install

  • See upgrading the 81133A 81134A Firmware via USB or LAN.pdf in the .zip archive

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 7
  • Windows XP

Prerequisites

  • USB Cable, LAN Cable, remote connection

Supported Instruments

  • 81133A, 81134A
No previous versions available
SHOW MORE