这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

KTCC Installer (Trial version 3.8.7.73)

The Keysight Test Coverage Consultant (KTCC) is a Windows PC standalone application installable on to a notebook PC enabling the user to conveniently create test coverage reports on the go.

Keysight Test Coverage Consultant, powered by Aster Technologies’ Testway engine, will objectively review the board CAD files or board test files to generate a comprehensive report using the PCOLA-SOQ metrics.

The software has the intelligence to analyze circuits with Keysight’s In-Circuit test technologies to determine the types of tests available to each component. The user selects the test technologies licensed on the target Keysight In-Circuit test system and the tool will produce the test coverage report using the licensed test features. Selecting or de-selecting the Keysight’s In-Circuit test technologies will alter the test coverage accordingly.
 

发布日期 版本 版本说明
2016-03-30 3.8.7.73 Trial version does not require license

如何下载

  • Click

如何安装

  • 1. Double click on the installer (.exe).
    2. If the User Account Control dialog box appears, click Yes to allow the installation to continue.
    3. Follow the instructions on the screen to complete the installation.

颁发许可证

  • 不要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 7
  • Windows Vista
  • Windows XP

前提条件

  • 无此信息

支持的仪器

  • KTCC software