The FPGA dynamic probe software can be installed either on an Infiniium MSO, or on a PC (running Windows 2000 or XP Professional) remotely connected to an Infiniium MSO.

To install the software on an Infiniium MSO:

  • If you are accessing this web page from a PC (that is, not the Infiniium MSO), click the download link to save the file to the PC; then, transfer the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.
  • If you are accessing this web page from the Infiniium MSO, click on the download link to save the file to the Infiniium MSO. Execute the file on the Infiniium MSO, and follow the on-screen instructions.

To install the software on a PC:

  • Click the download link to save the file to the PC. Execute the file on the PC, and follow the on-screen instructions.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-10-19 01.30 FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs).
Release Date Version
2012-10-19 01.30
Version Description
FPGA dynamic probe software for Altera FPGAs and Keysight mixed-signal oscilloscopes (MSOs).

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000

Prerequisites

  • Not Applicable

Supported Instruments

  • See Above
No previous versions available
SHOW MORE