이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Measurement Manager (AMM)

The Measurement Manager (AMM) is an application data viewer designed to help users perform quick configuration and data acquisition with Keysight´s U2300A Series, U2500A Series, U2600A Series USB Modular Data Acquisition, U2700A Series USB Modular Instruments including U2781A instrument chassis and U2802A thermocouple signal conditioning. Using the AMM, users can perform data acquisition and data logging with the friendly user interface. The Measurement Manager comes bundled with Keysight´s U2300A Series, U2500A Series, U2600A Series, U2700A Series and U2802A products.

General Features of AMM

  DAQ DAQ DAQ DAQ SMU Switch Matrix Function/Arbitrary Generator Oscilloscope Digital Multimeter
Supported Features U2300A Series U2500A Series U2600A Series U2802A U2722A U2751A U2761A U2701/2A U2741A
Averaging X X   X       X  
 Command Logger ** X X X X X X X X X
Self-test   X X   X X X X  
Self-calibration X X   X X   X X X
Option to save the current instrument configuration to a file X X X X X X X X X
Data logging and export feature toCSV, HTML, and text only format files that can be printed X X   X X   X X X
Data viewer to load and review previously logged data X X   X          
Trigger settings between modules in the instrument chassis with Star Trigger and Master/Slave trigger X X   X X   X X X
Synchronization display and data logging for modules in the instrument chassis X X   X          

** Command Logger - Allows capturing of configuration commands that can be easily converted to snippets of VEE, VB, C++, and C# code.

릴리스 날짜 버젼 버전 설명
2013-12-03 v2.2.4.0 This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades.

다운로드 방법

  • 1. Click on the Download button.
  • 2. Download the right installation file:
    • Measurement Manager (AMM) v2.2.4.0 Software download – software without pre-requisites
    • Measurement Manager (AMM) v2.2.4.0 Software download (with pre-requisites) – software bundle with pre-requisites.

설치 방법

  • Click on the setup file and the installation should begin automatically.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP

사전 조건

  • (This is available on the AMM Product Reference CD that comes with every purchase of U2300A Series, U2500A Series, U2600A Series, U2700A Series products, U2781A instrument chassis, and U2802A thermocouple signal conditioning)
    Prior to installing the Measurement Manager (AMM) software, the PC system needs to meet the following minimum requirements.
  • Hardware Requirements
    Processor 1.6 GHz Pentium® IV or higher
    Hard disk space 1GB
    RAM 512 MB or higher recommended
    Video Super VGA (800 x 600) 256 colors or more
  • Software Requirements
    Keysight IO Libraries Suite 15.0 or higher
    Keysight T&M Toolkit Runtime version 2.1
    Keysight T&M Toolkit Redistributable Package 2.1 patch
    Microsoft® .NET Framework version 2.0
  • Microsoft is a U.S. registered trademark of Microsoft Corporation.
    Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.
    Pentium is a U.S. registered trademark of Intel Corporation.

     

지원되는 계측기

  • U2300A Series, U2500A Series, U2600A Series, U2700A Series products, U2781A instrument chassis, and U2802A thermocouple signal conditioning

관련 링크