这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Measurement Manager (AMM)

The Measurement Manager (AMM) is an application data viewer designed to help users perform quick configuration and data acquisition with Keysight´s U2300A Series, U2500A Series, U2600A Series USB Modular Data Acquisition, U2700A Series USB Modular Instruments including U2781A instrument chassis and U2802A thermocouple signal conditioning. Using the AMM, users can perform data acquisition and data logging with the friendly user interface. The Measurement Manager comes bundled with Keysight´s U2300A Series, U2500A Series, U2600A Series, U2700A Series and U2802A products.

General Features of AMM

  DAQ DAQ DAQ DAQ SMU Switch Matrix Function/Arbitrary Generator Oscilloscope Digital Multimeter
Supported Features U2300A Series U2500A Series U2600A Series U2802A U2722A U2751A U2761A U2701/2A U2741A
Averaging X X   X       X  
 Command Logger ** X X X X X X X X X
Self-test   X X   X X X X  
Self-calibration X X   X X   X X X
Option to save the current instrument configuration to a file X X X X X X X X X
Data logging and export feature toCSV, HTML, and text only format files that can be printed X X   X X   X X X
Data viewer to load and review previously logged data X X   X          
Trigger settings between modules in the instrument chassis with Star Trigger and Master/Slave trigger X X   X X   X X X
Synchronization display and data logging for modules in the instrument chassis X X   X          

** Command Logger - Allows capturing of configuration commands that can be easily converted to snippets of VEE, VB, C++, and C# code.

发布日期 版本 版本说明
2011-12-06 v2.2.1.0 This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades.

如何下载

  • Click the Download button. Select the appropriate executable file.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档

2011-05-19 v2.2.0.0 This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades.

如何下载

  • Click the Download button. Select the appropriate executable file.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档

2011-01-19 v2.1.0.0 This version of AMM comes with two types of installer packages: with software prerequisites, or without software prerequisites. The package without the software prerequisites is only recommended for AMM software upgrades.

如何下载

  • Click the Download button. Select the appropriate executable file.

如何安装

  • See Documentation

颁发许可证

  • 不要求具有许可证

支持文档