System requirements:

  • Operating system: Windows 7® Pro, Enterprise and Ultimate, Windows Vista®, XP SP 3 (Does not support any Home edition)
  • Controller: Recommend Pentium® 4, 800 MHz or greater, Min: Pentium III, 500 MHz
  • RAM: Recommend 256 MB or greater, Min 128 MB
  • Disk Space: Recommend 200 MB, Min 100 MB
  • Display: 1024x768 resolution, 256 colors
  • Keysight IO Libraries Version 14.1 or later (CD included with instrument or download from ADN)
  • Adobe® Acrobat® Reader V5.0 or higher (to view documentation)
  • 34980A firmware revision 2.18 or greater (see firmware update below)
  • User mode: Power Users and Administrators only

Included run-time software components (included in the download):

  • Microsoft .NET V2.0
  • Microsoft Data access components V2.8 SP1

NOTE: For everyone using Swedish as regional setting in Windows: please use a comma in place of a decimal separator or may be export it as TSV (Tab Separated Values)

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-06-01 2.3.0 CAUTION: SAVE ALL CONFIG & DATA FILES BEFORE UNINSTALLING AN EARLIER VERSION. See Transferring Data and Configurations to a new version. The new install will erase all previous configuration and data files.
Release Date Version
2012-06-01 2.3.0
Version Description
CAUTION: SAVE ALL CONFIG & DATA FILES BEFORE UNINSTALLING AN EARLIER VERSION. See Transferring Data and Configurations to a new version. The new install will erase all previous configuration and data files.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • Information Not Available

Supported Instruments

  • 34980A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • Information Not Available

Supported Instruments

  • 34826A
SHOW MORE