Upgrade Documentation: Medalist 3070 Upgrade to Version 05.4Xp is available for download at this same page if you are logged in.
- This document describes the procedure to perform the upgrade of Keysight 3070 software starting from version 05.00p to 05.4xp.

Software Release Date: June 19, 2006
System Requirements: Keysight 3x7x or Test Development PC
Controller Requirements: Windows ® PC
Operating System: Microsoft ® Windows XP SP2
Software Requirements: 05.40pb

This Software Update may be installed only on MS Windows XP SP2 systems with 3070 05.40pb. It can be installed on systems with 3070 Test System Software or 3070 Development Software. Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.

The Software Update must be installed by the administrator login (or a login with administrator privileges).

Installation Instructions

To download the 05.41p Software Update on Windows Systems running the 3070 05.40pb software release:

  1. Click on 3070 05.41p 0606 WN Download. Save this file to disk.
  2. Close all open programs
  3. Go to the directory in which the file was saved and double-click on Keysight3070_0541p.exe
  4. Follow the Install Shield instructions for installation.
  5. To validate that the software installed correctly, bring up a Korn Shell window. On the menu bar, click START then click Programs, then click Keysight 3070, then click Korn Shell. In the Korn Shell window, type version and return. The software revision "3070 05.41p 0606 WN" should display.
  6. Delete the Keysight 3070_0541p.exe file.

* Windows and Microsoft are U.S. registered trademarks of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2006-07-24 5.41 N/A
Release Date Version
2006-07-24 5.41
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC / Instrument

Operating System

  • Windows XP SP2

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE