The N9039A Preselector Application is the software that runs in the N9039A RF Preselector

This software can be updated similar to installing any other software update on your personal computer. If your N9039A is connected to the network, download the software update package found below onto the instrument and run the file directly on it. Otherwise, download the package onto your personal computer and transfer the file to the RF Preselector using a USB storage device.

It is recommended that you update your N9039A Preselector Application software whenever a new version is available.

Instrument Software Download and Installation Instructions

  1. Download the N9039A Preselector Application software update package onto the instrument (if it is connected to the network) or onto your PC (to be transferred to the instrument via a USB storage device).
  2. Download and follow the N9039A Software Update Procedure
  3. DO NOT run the N9039A Preselector Application Software Update onto your Personal Computer or Laptop. It is required that this application is run on the N9039A RF Preselector itself.

See the "N9039A Software Revision History" for details on all included updates, as well as the "N9039A Software vs. PSA Firmware Revision Compatibility" to know what versions of the PSA firmware this is compatible with.

是德建议使用最新的版本,其中包括最新的漏洞修复和安全补丁
发布日期 版本 版本说明
2010-05-18 A.02.07 Fixed an issue when using a filtered path with a narrower than default video bandwidth would cause the sweep not to finish. Fixed issue that would not allow .NET 3.5 to install.
发布日期 版本
2010-05-18 A.02.07
Version Description
Fixed an issue when using a filtered path with a narrower than default video bandwidth would cause the sweep not to finish. Fixed issue that would not allow .NET 3.5 to install.

如何下载

  • See Above

颁发许可证

  • Does Not Require a License

Installs on: Instrument

支持的仪器

  • N9039A
没有可用的软件版本
SHOW MORE