Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

E4980A/E4980AL Precision LCR Meter Firmware Update

Warning

Due to hardware changes, Version B.xx.xx firmware can only be installed on E4980A/E4980AL models with the following serial numbers:

E4980A - MY46516001 and above
E4980A GSA – SG46500501 and above
E4980AL - MY54304301 and above
E4980AL GSA - SG54300101 and above

For older serial number, install only with firmware Version A.xx.xx.

Note: Refer to E4980A/E4980AL Firmware page for more information.

Publicación Versión Descripción
2018-05-01 B.07.04 E4980A/E4980AL Firmware Revision B.07.04

¿Cómo descargarlo?

  • Click the download button and save the file to a temporary directory on your PC.

¿Cómo instalarlo?

Licencias

  • No Requiere Licencia

Literatura de Soporte

Descargar

Instalación en::

Instrument

Pre-requisitos

  • E4980A - MY46516001 and above
  • E4980A GSA – SG46500501 and above
  • E4980AL - MY54304301 and above
  • E4980AL GSA - SG54300101 and above
     

Instrumentos Soportados

  • E4980A, E4980AL