Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5700/N8700 Series Firmware

Which version of the firmware is right for my product?
• All N8700 models with serial numbers above US14F0000A – use revision B.00.07 and above
• All N5700 models with serial numbers above US14F0000A – use revision B.00.07 and above
• All N8700 models with serial numbers below US14F0000A – use revision A.05.06
• All N5700 models with serial numbers below US14F0000A – use revision A.05.06
• N5700 models without the LXI logo – use revision A.01.08
 

NOTE: Please be aware that upgrading to C.00.xx.xxx could not downgrade back to B.00.xx.xxx

Release Date Version Version Description
2019-05-06 C.00.10.328 Firmware revision C.00.10.328 contains bug fixes. This version should only be installed if serial number is greater than US14F0000A prefix, but it cannot be downgraded back to B version of FW.

How to Download

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
  3. Unzip the file to access the .upd file.

How to Install

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
  • It is not necessary to re-calibrate the instrument following a firmware-update.

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

Download

Installs on:

Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A