这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E7495A/B Antenna Measurements Post Processor

The E7495A/B Antenna Measurements Post Processor is an external WindowsTM PC based application for the E7495A and E7495B Base Station Test Sets providing users with an easy-to-use interface to analyze Return Loss and Distance to Fault saved measurements.

  • Graph and Analyze Distance to Fault "Save Data" files
  • Graph and Analyze Return Loss "Save Data" files

Application examples include:

  • Add multiple traces for comparison
  • Apply Markers to measure trace data (both standard and delta markers)
  • Scale the Graph Area to zoom in or zoom out on selected trace areas
  • Add and save comments for each trace in the "Save Data" file(s)
  • Copy graphed trace(s) and/or trace measurement data to other applications for report generation
  • Print graphed trace(s) and/or trace measurement data
发布日期 版本 版本说明
2005-12-12 1.05 .msi file available for download...

如何下载

  1. Click the Download button
  2. Save file to your PC

如何安装

颁发许可证

  • 不要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 2000
  • Windows 95/98
  • Windows Me

前提条件

  • See Users Guide

支持的仪器

  • E7495A, E7495B