Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E7495A/B Antenna Measurements Post Processor

The E7495A/B Antenna Measurements Post Processor is an external WindowsTM PC based application for the E7495A and E7495B Base Station Test Sets providing users with an easy-to-use interface to analyze Return Loss and Distance to Fault saved measurements.

  • Graph and Analyze Distance to Fault "Save Data" files
  • Graph and Analyze Return Loss "Save Data" files

Application examples include:

  • Add multiple traces for comparison
  • Apply Markers to measure trace data (both standard and delta markers)
  • Scale the Graph Area to zoom in or zoom out on selected trace areas
  • Add and save comments for each trace in the "Save Data" file(s)
  • Copy graphed trace(s) and/or trace measurement data to other applications for report generation
  • Print graphed trace(s) and/or trace measurement data

No previous versions available.