What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E7495A/B Remote Graphical User Interface (GUI) Program
This software enables users to remotely control and monitor the E7495A/B from a Windows based PC:
- Via Local Area Network
- Directly Connected to the Instrument
Application examples include:
- Direct connection to PC to facilitate over-the-air measurements (e.g. place the E7495A/B in the rear of the vehicle and make measurements in the front of the vehicle using a PC while driving the network)
- Remote monitoring of intermittent problems or failures at base stations
- Troubleshooting base stations remotely (e.g. lead technician can monitor and assist other technicians remotely)
- Remote Spectrum and Interference Analysis
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2008-05-13 | 1.01 | Direct connect to PC to facilitate over the air measurements. Remote monitoring of problematic/intermittent failure base stations. Trouble shooting base stations with limited resources... |
發佈日期 | 版本 |
---|---|
2008-05-13 | 1.01 |
Version Description |
---|
Direct connect to PC to facilitate over the air measurements. Remote monitoring of problematic/intermittent failure base stations. Trouble shooting base stations with limited resources... |
如何下載
- Click the Download button
- Save file to your PC
如何安裝
授權
- Does Not Require a License
Installs on: PC
作業系統
- Windows 2000
- Windows ME
- Windows 95/98
參加條件
- See the Readme file contained in the download
支援的儀器
- E7495A, E7495B
無可用的軟體版本
SHOW MORE