Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

86100C Infiniium DCA-J Firmware Upgrade

Firmware version A.10.02-A.10.8x is required to connect the 86100C to N1010A FlexDCA Remote Access software running on an external PC.  A.10.83 is recommended for all customers.

NOTE: the 86100C hardware and firmware will not support Microsoft Windows 7.

Release Date Version Version Description
2014-05-21 A.10.83 FW A.10.83 offers improved performance when measuring Avg Optical Power.

How to Download

  • Copy the firmware uprade file to a USB flash drive or LAN folder that will be available to the 86100D.

How to Install

  • On the 86100C, click Exit on the file menu and exit the 86100C application.

    Copy the upgrade file to the user drive (D:) . For best results with large USB file transfers use the rear panel USB ports on the 86100C mainframe.

    Run the installation package, following all instructions to install your new firmware version.

Licensing

  • Does Not Require a License
Download

Installs on:

Instrument

Operating System

  • Windows XP SP3

Prerequisites

  • 86100C DCA-J Mainframe
  • NOTE: The 86100C hardware and firmware will not support Microsoft Windows 7.

Supported Instruments

  • 86100C