Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N6700 Series Firmware

Which version of the firmware is right for my product?

  • N6700C, N6701C & N6702C – use revision E.01.00.2705 and above
  • N6700B, N6701A & N6702A – use last applicable firmware revision D.04.09 at Previous Version tab
  • N6700A – use last applicable firmware revision C.02.18 at Previous Version tab

 

NOTE: Please be aware that N670xC firmware is not compatible with N670xA/B

Date de mise en circulation Version Description de la version
2019-01-04 E.02.01.3173 N670xC Firmware E.02.01.3173 contains enhancements and new features. (Firmware is for N6700C, N6701C and N6702C only)

Comment télécharger

  1. Click Download, enter your information as required, and then click Download again.

Comment installer

  1. Download and install the Firmware Update Utility at the bottom of this page.
  2. Download the Keysight N6700 Firmware Update file at this page and save to a known location.
  3. Click Start > All Programs > Keysight Firmware Update Utility.
  4. Refer Firmware Update Utility Instructions at the bottom of this page to proceed
  5. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
Téléchargez

S'installe sur:

Instrument

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10

Préalables

  • Information non-disponible

Instruments appuyés

  • N6700C, N6701C, N6702C