What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight Screen Capture 2.0
Keysight IntuiLink Screen Capture for Keysight Instruments is an alternative for a plotter to capture screen images from GPIB instruments. It offers the following capabilities depending on the instrument. All instruments support screen capture.
- Download bitmap, Plotter image, or Printer image from an instrument with a screen
- Download waveform data from a scope
- Save instrument settings to a file and retrieve instrument settings from a file
- Print the screens and images to a printer with multiple images per page
Instruments Supported
- Oscilloscopes
54600 Series: 54600B, 54601A, 54601B, 54602A, 54602B, and 54603B
54610 Series: 54610B, 54610B, 54616B, and 54616C
54620 and 54640 Series: 54622A, 54622D, 54624A, 54624D, 54645A and 54645D
54500 Series: 54501A and 54502A
Infiniium: 54810A, 54815A, 54820A, 54825A
6000 Series Oscilloscopes - Spectrum Analyzers
3585A Spectrum Analyzer, 40.1 MHz
E4440A PSA Spectrum Analyzer - Network Analyzers
3577A Network Analyzer, 200 MHz
8753ES, 8753E, 8753D, 8753C, 8752, 8720ES, 8714C, 8714ET, 8714ES, 8713C, 8713ET, 8713ES, 8712C, 8712ET, 8712ES, 8702, 8703, 8510A, 8510BC - Parametric, Impedance Analyzers
4145A, 4145B Semiconductor Parameter Analyzers
4194A Precision Impedance Analyzer
4395A, 4396B Network/Spectrum/Impedance Analyzer NOTE: this requires additional separate install - 53310A MDA Analyzer
Note: Keysight provides this free software "as is". Any express or implied warranties, including, but not limited to any warranty of non-infringement, the implied warranties of merchantability, satisfactory quality, reasonable care and skill, and fitness for a particular purpose are expressly disclaimed.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2003-10-08 | 2.0 | IntuiLink Data Capture for Keysight Instruments offers the following capabilities depending on the instrument Add-In: 1) Alternative to using a plotter to capture the screen image of GPIB instruments; 2) download bitmap, plotter image, or printer imag |
Veröffentlichungsdatum | Version |
---|---|
2003-10-08 | 2.0 |
Version Description |
---|
IntuiLink Data Capture for Keysight Instruments offers the following capabilities depending on the instrument Add-In: 1) Alternative to using a plotter to capture the screen image of GPIB instruments; 2) download bitmap, plotter image, or printer imag |
How to Download
- See Above
How to Install
- See Readme File
Lizenzierung
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- See Above
Keine Softwareversion verfügbar
SHOW MORE