What are you looking for?
PathWave License Manager Download
Use PathWave License Manager for important licensing tasks:
- Install local licenses for your Keysight software
- Specify remote license servers where your software will get floating licenses
- See the Keysight licenses that are available to your software (whether local or floating)
- Borrow and return floating licenses for offline use
- Transport licenses from one host to another
In many cases, the appropriate license management application is included in the installation of your Keysight product, or is preinstalled on your Keysight instrument. The PathWave License Manager download is provided in case you need to upgrade these tools or to install them separately.
See Keysight Licensing Tools Overview to determine whether PathWave License Manager is the right licensing tool for your Keysight licenses.
For video tutorials about PathWave License Manager, see Managing Keysight Licenses on YouTube.
Prerequisite
If you will use USB portable licenses (Windows and RHEL only), you must have the appropriate Keysight Licensing USB Driver. This driver may be included in the installation of your Keysight product, or preinstalled on your Keysight instrument; it is also available for download free of charge on the Keysight Licensing USB Driver page.
Included with PathWave License Manager
- Keysight Licensing Daemon: The licensing daemon, consisting of the license server manager (lmgrd) and the Keysight vendor daemon (agileesofd), is based on FlexNet Publisher technology. It can be configured as a local server to support licenses installed on your Keysight instrument or PC-based system. If you need to install the Keysight Licensing Daemon by itself (without PathWave License Manager), for example on a dedicated license server machine, you can download it from the Keysight License Server page. Included with the Keysight Licensing Daemon:
- Keysight Licensing Administrator's Guide: This is a comprehensive administrator’s guide with information on managing your licenses with Keysight licensing tools. It also provides guidance on how to use the FlexNet Publisher utilities to manually manage your licenses.
- FlexNet Publisher Utilities: This is a set of license management utilities provided by Flexera. They are common to all FlexNet Publisher enabled products, and can be useful when deploying Keysight floating licenses into an environment where there are non-Keysight products that also employ FlexNet Publisher based floating license servers.
- FlexNet Publisher License Administration Guide: This is a comprehensive administrator's guide on the underlying FlexNet Publisher technology used by Keysight licensing.
Release Date | Version | Version Description |
---|---|---|
2024-01-18 | 7.2 | This release adds enhancements to the display of host information in the Add License view, installation of licenses compatible with Keysight License Manager 5, and minor bug fixes. |
Release Date | Version |
---|---|
2024-01-18 | 7.2 |
Version Description |
---|
This release adds enhancements to the display of host information in the Add License view, installation of licenses compatible with Keysight License Manager 5, and minor bug fixes. |
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated)
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 11, Windows 10 (minimum v20H2) x64
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click the Download button.
- Save the installer.
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated).
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 11, Windows 10 (minimum v20H2) x64
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click the Download button.
- Save the installer.
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated).
Licensing
- Does not require a license.
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 11, Windows 10 (minimum v20H2) x64
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated)
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 20H2 or later
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated)
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 1909 or later
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated)
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 1909 or later
- Windows Server 2019
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated).
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 1809 or later
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated).
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 1809 or later
Prerequisites
- No Prerequisites
How to Download
- Click Download button
- Save the installer
How to Install
Run the downloaded installer. Requires Administrator permissions (or run Elevated).
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 10 (x64 64-bit), version 1809 or later
Prerequisites
- Information Not Available