What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DAQ973A Firmware Update
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2021-11-01 | 2.03 | Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command |
發佈日期 | 版本 |
---|---|
2021-11-01 | 2.03 |
Version Description |
---|
Fixed a defect that was causing errors when setting the real time clock with the SYSTEM:TIME command |
如何下載
- Download the zip file and follow the install instructions for firmware installation.
如何安裝
- The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
- Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
- Browse for the firmware file “Kt_DAQ97XA_rev_A_02_03.upd” from the zip file that you have downloaded.
- Select the supported models based on your instrument.
- Under ‘Update Method’, insert the correct address to your instrument, and click Update.
- Click Yes to confirm the firmware update.
- When updating firmware, do not turn off the instrument or remove the connection.
- When the update is complete, the instrument will reboot itself automatically.
授權
- Does Not Require a License
支援文件
外掛軟體/工具程式
Installs on: Instrument
作業系統
- Windows 8
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- DAQ970A, DAQ973A
如何下載
- Download the zip file and follow the install instructions for firmware installation.
如何安裝
- The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
- Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
- Browse for the firmware file “Kt_DAQ97XA_rev_A_02_02.upd” from the zip file that you have downloaded.
- Select the supported models based on your instrument.
- Under ‘Update Method’, insert the correct address to your instrument, and click Update.
- Click Yes to confirm the firmware update.
- When updating firmware, do not turn off the instrument or remove the connection.
-
When the update is complete, the instrument will reboot itself automatically.
授權
- Does Not Require a License
支援文件
Installs on: Instrument
作業系統
- Windows 8
- Windows 7
- Windows 10
參加條件
- Information Not Available
支援的儀器
- DAQ970A, DAQ973A
SHOW MORE