Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DAQ970A Firmware Update

Release Date Version Version Description
2020-05-12 2.02 Added new SCPI commands, the function to sum the total channel list, included data labels in exported data file, and fixed some bugs.

How to Download

  1. Download the zip file and follow the install instructions for firmware installation.

How to Install

  1. The firmware update requires the use of the Keysight Firmware Update Utility. Make sure to install it before you start.
  2. Connect your PC to the instrument via any interface and launch the Firmware Update Utility.
  3. Browse for the firmware file “Kt_DAQ97XA_rev_A_02_02.upd” from the zip file that you have downloaded.
  4. Select the supported models based on your instrument.
  5. Under ‘Update Method’, insert the correct address to your instrument, and click Update.
  6. Click Yes to confirm the firmware update.
  7. When updating firmware, do not turn off the instrument or remove the connection.
  8. When the update is complete, the instrument will reboot itself automatically.

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

Download

Installs on:

Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • DAQ970A, DAQ973A