您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS8109A Resource Arbiter Client

Verification of devices, especially production, usually involves a set of test procedures using multiple instruments. To achieve high throughput and minimize cost of test it is necessary to make best use of the instruments and other resources by performing procedure steps in parallel and sharing instruments when testing multiple devices.

A typical software configuration includes the KS8108A Resource Arbiter Server license, one or more KS8109A Resource Arbiter Client licenses together with KS8000A or KS8400A Pathwave Test Automation licenses, and optionally the plugins for instruments and other resources.
 

  • Lock and Allocate instruments
  • Easy switch integration and routing using OpenTAP or PathWave Test Automation
  • REST API for use from any Client
發佈日期 版本 版本說明

免費試用版

2020-01-30 1.0.5 Initial Release

如何下載

  • Click the Continue button Save or run the TapPackage

如何安裝

  • Double-click the .TapPacakge file or
  • Install directly from the OpenTAP Package repo (http://packages.opentap.io) using the PathWave Test Automation Package Manager.
     

授權