Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

CX3300APPC Current Waveform Analytics Software

This page contains CX3300APPC Current Waveform Analytics Software.

CX3300APPC Current Waveform Analytics Software 3.0.1940,19830

Release Date Version Version Description
2019-10-19 3.0.1940.19830 3.0.1940,19830

How to Download

  • Click the Download button.

How to Install

  1. Expand the contents of the downloaded file into a working folder.
  2. Click the executable file to start the installation and follow the instructions of the setup wizard.

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Recommended system requirements
    Operating system: Windows 10 64-bit
    Processor: Greater than or equal to 3 GHz
    Memory: Greater than or equal to 8 GB
    Disk space: Greater than or equal to 20 GB
    Graphics card: DirectX 11 or later
    Display resolution: Greater than or equal to 1280 x 800 (WXGA)
     
  • Minimum system requirements
    Operating system: Windows 7 64-bit or Windows 10 64-bit
    Processor: 1 GHz
    Memory: 4 GB
    Disk space: 10 GB
    Graphics card: DirectX 11
    Display resolution: 1280 x 800 (WXGA)
     

Supported Instruments

  • CX3322A,CX3324A