Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

CX3300APPC Current Waveform Analytics Software

This page contains CX3300APPC Current Waveform Analytics Software.

CX3300APPC Current Waveform Analytics Software; 3.1.2001.12935

Release Date Version Version Description
2020-02-03 3.1.2001.12935 3.1.2001.12935

How to Download

  • Click the Download button.

How to Install

  1. Expand the contents of the downloaded file into a working folder.
    Click the executable file to start the installation and follow the instructions of the setup wizard.
  2. Click the executable file to start the installation and follow the instructions of the setup wizard.
     

Licensing

  • Requires a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Recommended system requirements
    Operating system: Windows 10 64-bit
    Processor: Greater than or equal to 3 GHz
    Memory: Greater than or equal to 8 GB
    Disk space: Greater than or equal to 20 GB
    Graphics card: DirectX 11 or later
    Display resolution: Greater than or equal to 1280 x 800 (WXGA)
  • Minimum system requirements
    Operating system: Windows 7 64-bit or Windows 10 64-bit
    Processor: 1 GHz
    Memory: 4 GB
    Disk space: 10 GB
    Graphics card: DirectX 11
    Display resolution: 1280 x 800 (WXGA)

Supported Instruments

  • CX3322A,CX3324A