What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1081A IEEE 802.3 10G-KR / 40G-KR4 Test Application for the 86100D DCA-X
The N1081A IEEE 802.3 application enables you to rapidly test the ~80 parameters for transmitters for single and four lanes.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2019-05-03 | 03.02 | The N1081A IEEE 802.3 application enables you to rapidly test the ~80 parameters for transmitters for single and four lanes. |
Release Date | Version |
---|---|
2019-05-03 | 03.02 |
Version Description |
---|
The N1081A IEEE 802.3 application enables you to rapidly test the ~80 parameters for transmitters for single and four lanes. |
How to Download
Click the download button.
How to Install
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
Prerequisites
- Information Not Available
Supported Instruments
- 86100D DCA-X Oscilloscope
How to Download
Click the download button.
How to Install
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Prerequisites
The application can be installed on an 86100D DCA-X oscilloscope or a PC.
The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.
Supported Instruments
- 86100D DCA-X Oscilloscope
SHOW MORE