这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

S94601B Device Measurement eXpert (DMX) Software

 
发布日期 版本 版本说明

免费试用

2019-09-03 A.01.01.004.0005 Latest version of Software for S94601B

如何下载

  • Click on the download button and save the DMX_Axxx.exe file to a temporary location on your PC or directly on your supported VNA.

如何安装

  • To install, first exit any running instance of DMX, DMX Template Editor, DMX Log Viewer, and Limit Assistant, then double click the DMX_Axxx.exe file.
  • Follow the instructions for the installation.
  • Installation will automatically uninstall any existing older version of software.
  • Installation will automatically install Keysight License Manager software on your PC or analyzer if the correct version is not already installed.

颁发许可证

下载

安装于:

PC

操作系统

  • Windows 7
  • Windows 10

前提条件

  • Keysight IO Libraries version 17.2.xx or newer

支持的仪器

  • Benchtop VNAs:PNA/PNA-L/PNA-X models N52xxB with firmware version A.13.60.xx or newer. ENA E5080B model with firmware version A.13.70.xx or newer. Also Modular & USB VNAs: PXI M98xxA modular VNA models and Streamline Series USB VNA P50XXA models