这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M9384B VXG Microwave Signal Generator Instrument Software

Please Note:

There is no need to recalibrate when new instrument software is installed.
发布日期 版本 版本说明
2020-09-01 A.04.04 See Supporting Documentation for details

如何下载

  • If your instrument is connected to the network, download the software update package directly onto the instrument.
  • Otherwise, download the package onto your PC and transfer the file to the instrument using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the instrument that is being updated.

如何安装

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

Instrument

操作系统

  • Windows 10

前提条件

  • 无此信息

支持的仪器

  • M9383B, M9384B

相关链接