Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

AE6910T Automotive Ethernet Tx Compliance Software and 30-Day Trial

There are four different standards governing the Automotive Ethernet platform. The AE6910T offers an easy-to-use test platform that enables you to validate all four, with one compliance application.

Data de lançamento Versão Descrição da Versão

Trial Gratuito Disponível

2019-08-29 1.0 Combines 100BASE-T1, 1000BASE-T1 and TC8 ECU tests into one application. Free 30-day Trial available

Como Baixar

  • Click the download button

Como Instalar

  • Make sure you have at least 6.30 version of Infiniium oscilloscope firmware (see the software release notes) by choosing Help > About Infiniium... from the main menu.
  • Note: You must be logged in to Windows with administrative privileges to install the software.
  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.
  • If the User Account Control dialog box appears, click Yes to allow the Installation to continue.
    • Follow the instructions on the screen to complete the installation.
  • Note that you must accept the terms of the license agreement to continue.

Licenciamento

Documentação de suporte

Download

Instale em:

Instrument

Sistema Operacional

  • Windows 7
  • Windows 10

Pré-requisitos

  • Keysight License Manager
  • Infiniium Oscilloscope 
  • Minimum instrument firmware version 6.3

Instrumentos Compatíveis

  • S-Series oscilloscopes