What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N109310CA Electrical TX Test SW for SFF-8431 (SFP+)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free
Trial
Release Date | Version | Version Description |
---|---|---|
2023-12-08 | 1.20.2.0 | The N109310CA Electrical TX Test SW for SFF-8431 enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss. |
Release Date | Version |
---|---|
2023-12-08 | 1.20.2.0 |
Version Description |
---|
The N109310CA Electrical TX Test SW for SFF-8431 enables you to rapidly test the 75 measurements that cover transmit parameters and the receiver test signal parameters, including return loss. |
How to Download
Click the download button and save the upgrade file to a USB flash drive or LAN folder that will be available to the target machine.
How to Install
- Close all open programs and applications.
- Run the installation package, following all instructions to install your new firmware version.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows 10
Prerequisites
- N1010A FlexDCA A.06.40 or newer.
Supported Instruments
- N1000A/86100D DCA-X with N1060A/86108B (Integrated “One-Box” solution) - recommended
N1000A/86100D DCA-X with DCA module and external clock recovery
N109X Electrical DCA-M with external clock recovery
Refer to Data Sheet for full details
No previous versions available
SHOW MORE