您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N4917BSCB 400G Optical Receiver Test

N4917BSCB 400G Optical Receiver Test Application provides a platform for stressed receiver sensitivity test, which is compliant to automated standards for 200GBASE and 400GBASE Optical Receiver Stress Testing. Additionally, the application supports compliance testing for a subset of 100GBASE and 50GBASE standards as per the specifications. The solution consists of several test instruments such as a Bit Error Rate Tester (BERT), an arbitrary waveform generator (AWG), Digital Sampling Scope (DCA), Optical Reference Transmitter, Tunable Laser, and Optical Attenuator operating together with the N4917BSCB software package.

N4917BSCB 400G Optical Receiver Test Application

發佈日期 版本 版本說明
2020-10-09 3.00.0002 Adds support for newer instruments - M8054A Interference Source, N1030A/B Optical plug-in modules for the N1000A DCA-X mainframe, and N7776C and N7778C TLS. Includes bug fixes and adds support for newer firmware versions.

如何下載

  • Click the Download button and save the installer on your PC.

如何安裝

授權

  • 需取得授權
下載

安裝於:

PC

作業系統

  • Microsoft Windows 7 (64 bit)
  • Microsoft Windows 8
  • Microsoft Windows 10

必備檔案

支援的儀器