이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Advanced Photovoltaic Inverter Test Software

Existing test standards don’t address the testing of innovative multiple-input designs, missing 99% of the possible test points, and this leads to inaccurate representations of energy conversion.

The DG9000 software helps you avoid this scenario with testing that accounts for real-world operation of multi-input inverter designs. Going beyond outdated standards, it enables quick and easy analysis that covers more operating points. Broad coverage helps you pinpoint problems and correct them before they reach your customers.

The DG9000 helps you innovate in testing with a solution that combines extensive test data with informative analysis. We’re filling in the gaps the standards haven’t yet addressed, covering more of the missing 99% and enabling testing of PV inverters that have up to 12 inputs.

릴리스 날짜 버젼 버전 설명

무료 평가판 사용 가능

2020-06-18 1.1.2 Adds support for PV8921A, PV8922A, RP7972A and RP7973A

다운로드 방법

  • Click the Download button.
  • Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

다운로드

설치 위치:

PC

운영 체제

  • Windows (64-bit)

사전 조건

  • All prerequisites included/installed automatically in download package
  • Keysight IO Libraries Suite 2019
  • Keysight License Manager 5
  • Keysight License Manager 6
  • Microsoft .NET Framework 4.6.2
     

지원되는 계측기

  • PV8921A, PV8922A, RP7972A, RP7973A, N8937APV, N8957APV