• The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
  • The administrator PC connects the instruments from all the test benches in the same network. The Manager App can support up to a maximum of one hundred benches, with a maximum of six instruments per bench.
  • The Manager App may optionally communicate with Client Apps installed on multiple test bench PCs.
  • The Manager App supports over five hundred Keysight test instruments as well as non-Keysight test instruments that are compliant with VISA connection protocol.
  • The Manager App includes home dashboard graphic overview, lab configuration, lab administration, and asset tracking features.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2023-04-22 2023 Defects fixed for stability, usability, and performance enhancements
릴리스 날짜 버젼
2023-04-22 2023
Version Description
Defects fixed for stability, usability, and performance enhancements
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.

The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.

다운로드 방법

  1. Click the Download button.
  2. Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
  • Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
  • Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate,
  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.

The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.

다운로드 방법

  1. Click the Download button.
  2. Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
  • Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
  • Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate,
SHOW MORE