이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E5080B Network Analyzer Firmware Update

Please note that you DO NOT need to return your E5080B to Keysight service center for updating the firmware. The E5080B firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Known Issue for A.13.70.02 to A.13.90.15 (Fixed in A.14.10.03)
The power sensor may not be detected. See the FAQ in the product page.

Known Issue for A.14.10.03 (Fixed in A.14.10.08)
・ 
System calibration for receiver compression at HIGH works wrongly.

릴리스 날짜 버젼 버전 설명
2020-09-26 A.14.10.13 E5080B Firmware Revision A.14.10.13

다운로드 방법

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

설치 방법

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

라이센스

  • 라이센스 필요 없음

지원 문서

다운로드

설치 위치:

Instrument

운영 체제

  • Windows 10

사전 조건

  • 사용 가능한 정보 없음

지원되는 계측기

  • E5080B