検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E5080B Network Analyzer Firmware Update

Please note that you DO NOT need to return your E5080B to Keysight service center for updating the firmware. The E5080B firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Known Issue for A.13.70.02 to A.13.90.15 (Fixed in A.14.10.03)
The power sensor may not be detected. See the FAQ in the product page.

Known Issue for A.14.10.03 (Fixed in A.14.10.08)
・ 
System calibration for receiver compression at HIGH works wrongly.

リリース バージョン 内容
2020-09-26 A.14.10.13 E5080B Firmware Revision A.14.10.13

ダウンロード方法

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

インストール方法

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

ライセンス

  • ライセンス不要

説明資料

ダウンロード

インストール:

Instrument

OS

  • Windows 10

前提条件

  • ドキュメントはありません

対象測定器

  • E5080B