Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

E5080B Network Analyzer Firmware Update

Please note that you DO NOT need to return your E5080B to Keysight service center for updating the firmware. The E5080B firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Known Issue for A.13.70.02 to A.13.90.15 (Fixed in A.14.10.03)
The power sensor may not be detected. See the FAQ in the product page.

Known Issue for A.14.10.03 (Fixed in A.14.10.08)
・ 
System calibration for receiver compression at HIGH works wrongly.

Date de mise en circulation Version Description de la version
2020-09-26 A.14.10.13 E5080B Firmware Revision A.14.10.13

Comment télécharger

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

Comment installer

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui

Téléchargez

S'installe sur:

Instrument

Système d'exploitation

  • Windows 10

Préalables

  • Information non-disponible

Instruments appuyés

  • E5080B