您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E5080B Network Analyzer Firmware Update

Please note that you DO NOT need to return your E5080B to Keysight service center for updating the firmware. The E5080B firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Known Issue for A.13.70.02 to A.13.90.15 (Fixed in A.14.10.03)
The power sensor may not be detected. See the FAQ in the product page.

Known Issue for A.14.10.03 (Fixed in A.14.10.08)
・ 
System calibration for receiver compression at HIGH works wrongly.

發佈日期 版本 版本說明
2020-09-26 A.14.10.13 E5080B Firmware Revision A.14.10.13

如何下載

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

如何安裝

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

授權

  • 不需要授權

支援文件

下載

安裝於:

Instrument

作業系統

  • Windows 10

必備檔案

  • 無相關資訊

支援的儀器

  • E5080B