这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E5080B Network Analyzer Firmware Update

Please note that you DO NOT need to return your E5080B to Keysight service center for updating the firmware. The E5080B firmware upgrade can easily be performed on your own with the information and tools available on this Web page.

Known Issue for A.13.70.02 to A.13.90.15 (Fixed in A.14.10.03)
The power sensor may not be detected. See the FAQ in the product page.

Known Issue for A.14.10.03 (Fixed in A.14.10.08)
・ 
System calibration for receiver compression at HIGH works wrongly.

发布日期 版本 版本说明
2020-09-26 A.14.10.13 E5080B Firmware Revision A.14.10.13

如何下载

  • Click the download button and save the file to a temporary directory on your PC.
  • Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then transfer the file from your PC to your VNA using LAN or USB Pen drive.

如何安装

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double click VNA_x64_A.xx.xx.xx.exe on your VNA.
  3. Follow the instruction for the installation.
  4. Once the software installation is done, VNA is rebooted.

颁发许可证

  • 不要求具有许可证

支持文档

下载

安装于:

Instrument

操作系统

  • Windows 10

前提条件

  • 无此信息

支持的仪器

  • E5080B