Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

KS8312xA Land Mobile Plugin

Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8312xA Land Mobile Radio (LMR) Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per EIA/TIA Standards. LMR Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.
 

Date de mise en circulation Version Description de la version

Essai gratuit disponible

2019-04-01 1.0.83 Initial Release for 2019

Comment télécharger

  1. Click the Download button.
  2. Save or run the installer.

Comment installer

  • Double-click on downloaded software file to run the installer.

Autorisation d'exploitation

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 10

Préalables

  • Information non-disponible

Instruments appuyés

  • M8920A