这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

KS8312xA Land Mobile Plugin

Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8312xA Land Mobile Radio (LMR) Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per EIA/TIA Standards. LMR Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.
 

发布日期 版本 版本说明

免费试用

2019-04-01 1.0.83 Initial Release for 2019

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

下载

安装于:

PC

操作系统

  • Windows 10

前提条件

  • 无此信息

支持的仪器

  • M8920A