Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PXIe/USB Vector Network Analyzer Firmware Update (64 bit)

Release Date Version Version Description
2019-09-05 A.13.90.06 PXIe/USB VNA Firmware Revision A.13.90.06

How to Download

  • Click the download button and save the file to a temporary directory on your PC. Do download the VNA_x64_A.xx.xx.xx.exe file on your PC first, then execute it on PC. Do not execute it from browser.

How to Install

  1. Press System > Main > Exit to terminate the VNA application.
  2. Double-click VNA_x64_A.xx.xx.xx.exe on your PC.
  3. Follow the instructions for the installation.
  4. Once the software installation is done, reboot both PC and PXI chassis/USB VNA.

Licensing

  • Does Not Require a License

Supporting Documentation

Download

Installs on:

PC

Operating System

  • Windows 7 (64 bit version only)
  • Windows 10 (64 bit version only)

Prerequisites

Supported Instruments

  • M9370A, M9371A, M9372A, M9373A, M9374A, M9375A, M9800A, M9801A, M9802A, M9803A, M9804A, M9805A, M9806A, M9807A, M9808A, P5000A, P5001A, P5002A, P5003A, P5004A, P5005A, P5006A, P5007A, P5008A, P5020A, P5021A, P5022A, P5023A, P5024A, P5025A, P5026A, P5027A, P5028A, P9370A, P9371A, P9372A, P9373A, P9374A, P9375A