Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS83302B WLAN b/g/n Signaling Measurement Suite

The KS83302B is a Keysight Test Automation Platform (TAP) based software for WLAN b/g/n Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

No previous versions available.