这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

KS83302B WLAN b/g/n Signaling Measurement Suite

The KS83302B is a Keysight Test Automation Platform (TAP) based software for WLAN b/g/n Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

没有先前版本。