이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

KS83301B Bluetooth® Low Energy 4.2 Signaling Measurement Suite

The KS83301B is a Keysight Test Automation Platform (TAP) based software for Bluetooth® Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

사용 가능한 이전 버전 없음