이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

KS83301B Bluetooth® Low Energy 4.2 Signaling Measurement Suite

The KS83301B is a Keysight Test Automation Platform (TAP) based software for Bluetooth® Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download

릴리스 날짜 버젼 버전 설명

무료 평가판 사용 가능

2019-01-18 2019.0118.0 KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download
다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows 10

사전 조건

지원되는 계측기

  • X8711A IoT Device Functional Test Solution