The KS83301B is a Keysight Test Automation Platform (TAP) based software for Bluetooth® Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2019-01-18 2019.0118.0 KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download
Release Date Version
2019-01-18 2019.0118.0
Version Description
KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download

KS83301x Bluetooth® Low Energy 4.2 Signaling Measurement Suite Download

How to Download

  1. Click the Download button
  2. Save the file to the TAP8 folder: C:\Program Files\Keysight\TAP8

How to Install

  • Double-click on the downloaded software file to run the installer

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7
  • Windows 10

Supported Instruments

  • X8711A IoT Device Functional Test Solution
No previous versions available
SHOW MORE