検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E7760B "Wideband Transceiver Instrument Software"

Learn more about the 5G Non-signaling mmWave Test Solution measurement application

This process will update the instrument software and all the measurement applications.  Measurement applications require a license key to enable their functionality. 

Installing the latest instrument software version is encouraged to guarantee that your E7760B instrument compatibility and performance.

Keysight always recommends using the most current version of the instrument software.  New releases of instrument software keeps your instrument up to date with features, enhancements, and defect fixes.

Some customers may prefer a prior instrument software release.  Downgrades can be difficult because, of all the changes and updates in the most current instrument software version. Downgrade are not recommended.

  

リリース バージョン 内容
2019-10-02 K.24.01 Latest Release of instrument software for the E7760B

ダウンロード方法

  • Installing instrument software into an E7760B is similar to installing software on a Microsoft Windows based PC.
    • Download the software file onto the instrument (if it is connected to the network)
  • or
    • Download to your PC
    • Transfer the file to the E7760B using a USB storage device
  • For details refer to the E7760B Wideband Transceiver Instrument Software Update Instructions

インストール方法

ライセンス

  • ライセンス不要

説明資料

ダウンロード

インストール:

Instrument

OS

  • Windows 7

前提条件

  • ドキュメントはありません

対象測定器

  • E7760B SW release K.24.01