您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

The KS83120A Analog Land Mobile Radio Plugin

Keysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS83120A Analog Land Mobile Radio Test plugin enables TAP and radio test users, with no programming experience, to run automated analog radio tests as required per TIA-603 standards. Analog Radio Test automation is performed seamlessly without worrying about SCPI programming and commands. For further analysis, test results reports are automatically stored in any TAP Result Listener.

發佈日期 版本 版本說明

免費試用版

2018-12-13 1.0.40 Initial Release for 2018

如何下載

  1. Click the Download button
  2. Save or run the installer

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

下載

安裝於:

PC

作業系統

  • Windows 10

必備檔案

  • 無相關資訊

支援的儀器

  • M8920A