Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

Date de mise en circulation Version Description de la version
2020-05-12 A.26.11 Downloadable Installation file, S/W Version Date 2020.0220

Comment télécharger

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

Comment installer

Autorisation d'exploitation

Document d'appui