Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

Release Date Version Version Description
2020-09-14 A.27.05 Downloadable Installation file, S/W Version Date 2020.0701

How to Download

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

How to Install

Licensing

  • Does Not Require a License

Supporting Documentation