Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

Data de lançamento Versão Descrição da Versão
2019-09-17 A.24.63 Latest Software revision for N9048B

Como Baixar

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

Como Instalar

Licenciamento

Documentação de suporte