이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

릴리스 날짜 버젼 버전 설명
2019-09-17 A.24.63 Latest Software revision for N9048B

다운로드 방법

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

설치 방법

라이센스

지원 문서